Rollway Thrust Ball Bearing - 51114
Part #:51114
Catalog #:51114
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 95 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Misalignment: | No | Cage Material: | Steel |
| Static Load Rating (kN): | 115 kN | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 40.8 kN |
| Rolling Element: | Ball | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Oil (rpm): | 3,400 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 9,172 lb | Static Load Rating (lb): | 25,853 lb |
| Speed (Max) Grease (rpm): | 2,200 rpm |
General Specifications
| UPC: | 637410090989 | Weight: | 0.73 LB |
| Packaged Length: | 3.74 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 3.74 IN | Country of Origin: | China |

