Rollway Thrust Ball Bearing - 51115
Part #:51115
Catalog #:51115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 48.2 kN |
| Static Load Rating (kN): | 140 kN | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Cage Material: | Steel | Sealed: | None |
| Duplexing: | No | Speed (Max) Grease (rpm): | 2,000 rpm |
| Platform: | Rollway Thrust Ball Bearings | Static Load Rating (lb): | 31,473 lb |
| Dynamic Load Rating (lb): | 10,836 lb | Speed (Max) Oil (rpm): | 3,200 rpm |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410091016 | Weight: | 0.83 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

