Rollway Thrust Ball Bearing - 51117
Part #:51117
Catalog #:51117
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Cage Material: | Steel | Bore Type: | Straight |
| Dynamic Load Rating (kN): | 49.2 kN | Number of Rows: | 1 |
| Rolling Element: | Ball | Static Load Rating (kN): | 150 kN |
| Misalignment: | No | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Platform: | Rollway Thrust Ball Bearings |
| Sealed: | None | Static Load Rating (lb): | 33,721 lb |
| Speed (Max) Grease (rpm): | 1,800 rpm | Dynamic Load Rating (lb): | 11,061 lb |
| Speed (Max) Oil (rpm): | 2,800 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410091061 | Weight: | 0.93 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

