Rollway Thrust Ball Bearing - 51118
Part #:51118
Catalog #:51118
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 65 kN |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Misalignment: | No | Radial Clearance: | Normal |
| Static Load Rating (kN): | 200 kN | Cage Material: | Steel |
| Bore Type: | Straight | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Speed (Max) Oil (rpm): | 2,600 rpm | Dynamic Load Rating (lb): | 14,613 lb |
| Static Load Rating (lb): | 44,962 lb | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Grease (rpm): | 1,700 rpm |
General Specifications
| UPC: | 637410091115 | Weight: | 1.50 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

