Rollway Thrust Ball Bearing - 51130 M
Part #:51130 M
Catalog #:51130 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 150 mm | Outside Diameter (mm): | 190 mm |
Technical Specifications
| Thrust Direction: | Single | Version: | M |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Bore Type: | Straight | Rolling Element: | Ball |
| Static Load Rating (kN): | 402 kN | Cage Material: | Brass |
| Dynamic Load Rating (kN): | 109 kN | Seal Type: | Unsealed |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Duplexing: | No | Platform: | Rollway Thrust Ball Bearings |
| Sealed: | None | Static Load Rating (lb): | 90,373 lb |
| Dynamic Load Rating (lb): | 24,504 lb | Speed (Max) Grease (rpm): | 1,200 rpm |
| Speed (Max) Oil (rpm): | 1,700 rpm | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410091290 | Weight: | 4.67 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

