Rollway Thrust Ball Bearing - 51134 M
Part #:51134 M
Catalog #:51134 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 170 mm | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Thrust Direction: | Single | Version: | M |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Static Load Rating (kN): | 512 kN | Dynamic Load Rating (kN): | 134 kN |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Ball |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Static Load Rating (lb): | 115,102 lb | Speed (Max) Grease (rpm): | 1,100 rpm |
| Speed (Max) Oil (rpm): | 1,600 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 30,124 lb | Duplexing: | No |
| Platform: | Rollway Thrust Ball Bearings | Sealed: | None |
General Specifications
| UPC: | 637410091351 | Weight: | 6.54 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 1.34 IN |
| Packaged Height: | 8.46 IN | Country of Origin: | China |

