Rollway Thrust Ball Bearing - 51136 M
Part #:51136 M
Catalog #:51136 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 180 mm | Outside Diameter (mm): | 225 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Version: | M | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 135 kN | Misalignment: | No |
| Rolling Element: | Ball | Static Load Rating (kN): | 528 kN |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Cage Material: | Brass | Bore Type: | Straight |
| Sealed: | None | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 118,699 lb | Duplexing: | No |
| Speed (Max) Oil (rpm): | 1,500 rpm | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Grease (rpm): | 1,000 rpm | Dynamic Load Rating (lb): | 30,349 lb |
General Specifications
| UPC: | 637410091375 | Weight: | 6.88 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 1.34 IN |
| Packaged Height: | 8.86 IN | Country of Origin: | China |

