Rollway Thrust Ball Bearing - 51138 M
Part #:51138 M
Catalog #:51138 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 190 mm | Outside Diameter (mm): | 240 mm |
Technical Specifications
| Version: | M | Material: | 52100 Bearing Steel |
| Thrust Direction: | Single | Cage Material: | Brass |
| Dynamic Load Rating (kN): | 170 kN | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Static Load Rating (kN): | 657 kN | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Misalignment: | No |
| Dynamic Load Rating (lb): | 38,218 lb | Sealed: | None |
| Speed (Max) Grease (rpm): | 950 rpm | Platform: | Rollway Thrust Ball Bearings |
| Duplexing: | No | Static Load Rating (lb): | 147,699 lb |
| Speed (Max) Oil (rpm): | 1,400 rpm | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410091405 | Weight: | 8.69 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 1.46 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

