Rollway Thrust Ball Bearing - 51144 M
Part #:51144 M
Catalog #:51144 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 220 mm | Outside Diameter (mm): | 270 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Version: | M |
| Thrust Direction: | Single | Rolling Element: | Ball |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 177 kN |
| Seal Type: | Unsealed | Static Load Rating (kN): | 739 kN |
| Radial Clearance: | Normal | Misalignment: | No |
| Bore Type: | Straight | Cage Material: | Brass |
| Sealed: | None | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Grease (rpm): | 900 rpm | Dynamic Load Rating (lb): | 39,791 lb |
| Speed (Max) Oil (rpm): | 1,300 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Static Load Rating (lb): | 166,134 lb |
General Specifications
| UPC: | 637410091450 | Weight: | 10.14 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 1.46 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

