Rollway Thrust Ball Bearing - 51152 M
Part #:51152 M
Catalog #:51152 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 260 mm | Outside Diameter (mm): | 320 mm |
Technical Specifications
| Thrust Direction: | Single | Version: | M |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Misalignment: | No | Number of Rows: | 1 |
| Static Load Rating (kN): | 984 kN | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 236 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Platform: | Rollway Thrust Ball Bearings | Speed (Max) Grease (rpm): | 750 rpm |
| Sealed: | None | Dynamic Load Rating (lb): | 53,055 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 221,212 lb | Speed (Max) Oil (rpm): | 1,000 rpm |
General Specifications
| UPC: | 637410091528 | Weight: | 17.86 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 12.60 IN | Country of Origin: | China |

