Rollway Thrust Ball Bearing - 51160 M
Part #:51160 M
Catalog #:51160 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 300 mm | Outside Diameter (mm): | 380 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Version: | M |
| Thrust Direction: | Single | Rolling Element: | Ball |
| Static Load Rating (kN): | 1,530 kN | Number of Rows: | 1 |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Misalignment: | No | Radial Clearance: | Normal |
| Dynamic Load Rating (kN): | 400 kN | Bore Type: | Straight |
| Sealed: | None | Static Load Rating (lb): | 343,958 lb |
| Speed (Max) Grease (rpm): | 630 rpm | Full Complement/Caged: | Caged |
| Platform: | Rollway Thrust Ball Bearings | Duplexing: | No |
| Dynamic Load Rating (lb): | 89,924 lb | Speed (Max) Oil (rpm): | 850 rpm |
General Specifications
| UPC: | 637410091559 | Weight: | 38.36 LB |
| Packaged Length: | 14.96 IN | Packaged Width: | 2.44 IN |
| Packaged Height: | 14.96 IN | Country of Origin: | China |

