Rollway Thrust Ball Bearing - 51201
Part #:51201
Catalog #:51201
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 12 mm | Outside Diameter (mm): | 28 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Dynamic Load Rating (kN): | 13.2 kN | Cage Material: | Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Static Load Rating (kN): | 19 kN | Rolling Element: | Ball |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Misalignment: | No | Dynamic Load Rating (lb): | 2,967 lb |
| Sealed: | None | Duplexing: | No |
| Static Load Rating (lb): | 4,271 lb | Speed (Max) Grease (rpm): | 5,300 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 7,500 rpm |
| Platform: | Rollway Thrust Ball Bearings |
General Specifications
| UPC: | 637410090729 | Weight: | 0.08 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.80 IN | Country of Origin: | China |

