Rollway Thrust Ball Bearing - 51203
Part #:51203
Catalog #:51203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 17 mm | Outside Diameter (mm): | 35 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Misalignment: | No |
| Radial Clearance: | Normal | Dynamic Load Rating (kN): | 17 kN |
| Bore Type: | Straight | Cage Material: | Steel |
| Static Load Rating (kN): | 27.2 kN | Seal Type: | Unsealed |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 3,822 lb |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 6,115 lb | Full Complement/Caged: | Caged |
| Platform: | Rollway Thrust Ball Bearings | Speed (Max) Oil (rpm): | 6,800 rpm |
| Speed (Max) Grease (rpm): | 4,500 rpm |
General Specifications
| UPC: | 637410090767 | Weight: | 0.11 LB |
| Packaged Length: | 1.38 IN | Packaged Width: | 0.47 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

