Rollway Thrust Ball Bearing - 51204
Part #:51204
Catalog #:51204
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 20 mm | Outside Diameter (mm): | 40 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Static Load Rating (kN): | 37.5 kN | Dynamic Load Rating (kN): | 22.2 kN |
| Radial Clearance: | Normal | Rolling Element: | Ball |
| Bore Type: | Straight | Misalignment: | No |
| Cage Material: | Steel | Speed (Max) Grease (rpm): | 3,800 rpm |
| Dynamic Load Rating (lb): | 4,991 lb | Static Load Rating (lb): | 8,430 lb |
| Duplexing: | No | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Oil (rpm): | 5,300 rpm | Full Complement/Caged: | Caged |
| Sealed: | None |
General Specifications
| UPC: | 637410090774 | Weight: | 0.18 LB |
| Packaged Length: | 1.57 IN | Packaged Width: | 0.55 IN |
| Packaged Height: | 1.57 IN | Country of Origin: | China |

