Rollway Thrust Ball Bearing - 51209
Part #:51209
Catalog #:51209
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 73 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 47.8 kN | Bore Type: | Straight |
| Seal Type: | Unsealed | Static Load Rating (kN): | 105 kN |
| Rolling Element: | Ball | Misalignment: | No |
| Radial Clearance: | Normal | Platform: | Rollway Thrust Ball Bearings |
| Static Load Rating (lb): | 23,605 lb | Duplexing: | No |
| Dynamic Load Rating (lb): | 10,746 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 2,200 rpm |
| Speed (Max) Oil (rpm): | 3,400 rpm |
General Specifications
| UPC: | 637410090903 | Weight: | 0.65 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 2.87 IN | Country of Origin: | China |

