Rollway Thrust Ball Bearing - 51210
Part #:51210
Catalog #:51210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 78 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Number of Rows: | 1 |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Misalignment: | No | Static Load Rating (kN): | 112 kN |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 48.5 kN |
| Rolling Element: | Ball | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Grease (rpm): | 2,000 rpm | Static Load Rating (lb): | 25,179 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 10,903 lb | Speed (Max) Oil (rpm): | 3,200 rpm |
| Sealed: | None |
General Specifications
| UPC: | 637410090927 | Weight: | 0.81 LB |
| Packaged Length: | 3.07 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 3.07 IN | Country of Origin: | China |

