Rollway Thrust Ball Bearing - 51216
Part #:51216
Catalog #:51216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 115 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Dynamic Load Rating (kN): | 83.8 kN | Seal Type: | Unsealed |
| Cage Material: | Steel | Number of Rows: | 1 |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Static Load Rating (kN): | 222 kN | Rolling Element: | Ball |
| Misalignment: | No | Duplexing: | No |
| Static Load Rating (lb): | 49,908 lb | Dynamic Load Rating (lb): | 18,839 lb |
| Speed (Max) Grease (rpm): | 1,400 rpm | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Oil (rpm): | 2,000 rpm | Sealed: | None |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410091092 | Weight: | 2.09 LB |
| Packaged Length: | 4.53 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 4.53 IN | Country of Origin: | China |

