Rollway Thrust Ball Bearing - 51222 M
Part #:51222 M
Catalog #:51222 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Version: | M | Material: | 52100 Bearing Steel |
| Thrust Direction: | Single | Bore Type: | Straight |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Static Load Rating (kN): | 412 kN | Dynamic Load Rating (kN): | 138 kN |
| Cage Material: | Brass | Rolling Element: | Ball |
| Misalignment: | No | Radial Clearance: | Normal |
| Duplexing: | No | Sealed: | None |
| Speed (Max) Grease (rpm): | 2,000 rpm | Full Complement/Caged: | Caged |
| Platform: | Rollway Thrust Ball Bearings | Dynamic Load Rating (lb): | 31,024 lb |
| Static Load Rating (lb): | 92,621 lb | Speed (Max) Oil (rpm): | 1,600 rpm |
General Specifications
| UPC: | 637410091221 | Weight: | 5.69 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

