Rollway Thrust Ball Bearing - 51224
Part #:51224
Catalog #:51224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 170 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Version: | M |
| Thrust Direction: | Single | Rolling Element: | Ball |
| Misalignment: | No | Dynamic Load Rating (kN): | 135 kN |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Static Load Rating (kN): | 412 kN | Number of Rows: | 1 |
| Speed (Max) Grease (rpm): | 950 rpm | Duplexing: | No |
| Platform: | Rollway Thrust Ball Bearings | Static Load Rating (lb): | 92,621 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 30,349 lb | Speed (Max) Oil (rpm): | 1,500 rpm |
General Specifications
| UPC: | 637410091245 | Weight: | 5.78 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.54 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

