Rollway Thrust Ball Bearing - 51226 M
Part #:51226 M
Catalog #:51226 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 130 mm | Outside Diameter (mm): | 190 mm |
Technical Specifications
| Version: | M | Thrust Direction: | Single |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Static Load Rating (kN): | 620 kN | Misalignment: | No |
| Radial Clearance: | Normal | Dynamic Load Rating (kN): | 212 kN |
| Cage Material: | Brass | Number of Rows: | 1 |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Speed (Max) Grease (rpm): | 950 rpm | Platform: | Rollway Thrust Ball Bearings |
| Dynamic Load Rating (lb): | 47,659 lb | Duplexing: | No |
| Sealed: | None | Static Load Rating (lb): | 139,382 lb |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 1,400 rpm |
General Specifications
| UPC: | 637410091306 | Weight: | 9.53 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

