Rollway Thrust Ball Bearing - 51228 M
Part #:51228 M
Catalog #:51228 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 140 mm | Outside Diameter (mm): | 200 mm |
Technical Specifications
| Thrust Direction: | Single | Version: | M |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Ball | Cage Material: | Brass |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Static Load Rating (kN): | 669 kN | Misalignment: | No |
| Dynamic Load Rating (kN): | 215 kN | Seal Type: | Unsealed |
| Full Complement/Caged: | Caged | Platform: | Rollway Thrust Ball Bearings |
| Duplexing: | No | Speed (Max) Oil (rpm): | 1,400 rpm |
| Dynamic Load Rating (lb): | 48,334 lb | Speed (Max) Grease (rpm): | 950 rpm |
| Sealed: | None | Static Load Rating (lb): | 150,397 lb |
General Specifications
| UPC: | 637410091337 | Weight: | 9.55 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

