Rollway Thrust Ball Bearing - 51230 M
Part #:51230 M
Catalog #:51230 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 150 mm | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Version: | M | Material: | 52100 Bearing Steel |
| Thrust Direction: | Single | Cage Material: | Brass |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Static Load Rating (kN): | 795 kN | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 257 kN | Rolling Element: | Ball |
| Static Load Rating (lb): | 178,723 lb | Dynamic Load Rating (lb): | 57,776 lb |
| Full Complement/Caged: | Caged | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Grease (rpm): | 900 rpm | Speed (Max) Oil (rpm): | 1,300 rpm |
| Sealed: | None | Duplexing: | No |
General Specifications
| UPC: | 637410091368 | Weight: | 13.34 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 8.46 IN | Country of Origin: | China |

