Rollway Thrust Ball Bearing - 51234 M
Part #:51234 M
Catalog #:51234 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 170 mm | Outside Diameter (mm): | 240 mm |
Technical Specifications
| Version: | M | Thrust Direction: | Single |
| Material: | 52100 Bearing Steel | Seal Type: | Unsealed |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Ball | Radial Clearance: | Normal |
| Cage Material: | Brass | Dynamic Load Rating (kN): | 269 kN |
| Static Load Rating (kN): | 874 kN | Bore Type: | Straight |
| Platform: | Rollway Thrust Ball Bearings | Duplexing: | No |
| Speed (Max) Oil (rpm): | 1,100 rpm | Speed (Max) Grease (rpm): | 800 rpm |
| Static Load Rating (lb): | 196,483 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Dynamic Load Rating (lb): | 60,474 lb |
General Specifications
| UPC: | 637410091412 | Weight: | 14.46 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

