Rollway Thrust Ball Bearing - 51240 M
Part #:51240 M
Catalog #:51240 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 200 mm | Outside Diameter (mm): | 280 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Version: | M | Static Load Rating (kN): | 1,207 kN |
| Misalignment: | No | Bore Type: | Straight |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 333 kN |
| Cage Material: | Brass | Radial Clearance: | Normal |
| Rolling Element: | Ball | Seal Type: | Unsealed |
| Speed (Max) Oil (rpm): | 1,000 rpm | Static Load Rating (lb): | 271,344 lb |
| Speed (Max) Grease (rpm): | 750 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 74,861 lb |
| Duplexing: | No | Platform: | Rollway Thrust Ball Bearings |
General Specifications
| UPC: | 637410091481 | Weight: | 26.90 LB |
| Packaged Length: | 11.02 IN | Packaged Width: | 2.44 IN |
| Packaged Height: | 11.02 IN | Country of Origin: | China |

