Rollway Thrust Ball Bearing - 51244 M
Part #:51244 M
Catalog #:51244 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 220 mm | Outside Diameter (mm): | 300 mm |
Technical Specifications
| Version: | M | Material: | 52100 Bearing Steel |
| Thrust Direction: | Single | Cage Material: | Brass |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 342 kN | Static Load Rating (kN): | 1,308 kN |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Ball | Bore Type: | Straight |
| Static Load Rating (lb): | 294,050 lb | Dynamic Load Rating (lb): | 76,885 lb |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Oil (rpm): | 950 rpm | Speed (Max) Grease (rpm): | 700 rpm |
| Platform: | Rollway Thrust Ball Bearings | Sealed: | None |
General Specifications
| UPC: | 637410091511 | Weight: | 29.10 LB |
| Packaged Length: | 11.81 IN | Packaged Width: | 2.48 IN |
| Packaged Height: | 11.81 IN | Country of Origin: | China |

