Rollway Thrust Ball Bearing - 51248 M
Part #:51248 M
Catalog #:51248 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 240 mm | Outside Diameter (mm): | 340 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Version: | M |
| Thrust Direction: | Single | Cage Material: | Brass |
| Radial Clearance: | Normal | Static Load Rating (kN): | 1,889 kN |
| Dynamic Load Rating (kN): | 463 kN | Number of Rows: | 1 |
| Bore Type: | Straight | Misalignment: | No |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Dynamic Load Rating (lb): | 104,087 lb | Platform: | Rollway Thrust Ball Bearings |
| Sealed: | None | Speed (Max) Grease (rpm): | 600 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 800 rpm |
| Static Load Rating (lb): | 424,664 lb | Duplexing: | No |
General Specifications
| UPC: | 637410091535 | Weight: | 50.71 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 3.07 IN |
| Packaged Height: | 13.39 IN | Country of Origin: | China |

