Rollway Thrust Ball Bearing - 51252 M
Part #:51252 M
Catalog #:51252 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 260 mm | Outside Diameter (mm): | 360 mm |
Technical Specifications
| Thrust Direction: | Single | Version: | M |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 473 kN |
| Static Load Rating (kN): | 1,967 kN | Radial Clearance: | Normal |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Seal Type: | Unsealed |
| Static Load Rating (lb): | 442,199 lb | Dynamic Load Rating (lb): | 106,335 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed (Max) Grease (rpm): | 560 rpm | Duplexing: | No |
| Speed (Max) Oil (rpm): | 750 rpm | Platform: | Rollway Thrust Ball Bearings |
General Specifications
| UPC: | 637410091542 | Weight: | 44.31 LB |
| Packaged Length: | 14.17 IN | Packaged Width: | 3.11 IN |
| Packaged Height: | 14.17 IN | Country of Origin: | China |

