Rollway Thrust Ball Bearing - 51256 M
Part #:51256 M
Catalog #:51256 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 280 mm | Outside Diameter (mm): | 380 mm |
Technical Specifications
| Version: | M | Thrust Direction: | Single |
| Material: | 52100 Bearing Steel | Radial Clearance: | Normal |
| Dynamic Load Rating (kN): | 506 kN | Static Load Rating (kN): | 2,168 kN |
| Number of Rows: | 1 | Bore Type: | Straight |
| Cage Material: | Brass | Rolling Element: | Ball |
| Misalignment: | No | Seal Type: | Unsealed |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Speed (Max) Grease (rpm): | 560 rpm |
| Speed (Max) Oil (rpm): | 750 rpm | Platform: | Rollway Thrust Ball Bearings |
| Dynamic Load Rating (lb): | 113,753 lb | Static Load Rating (lb): | 487,386 lb |
General Specifications
| UPC: | 637410091566 | Weight: | 58.86 LB |
| Packaged Length: | 14.96 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 14.96 IN | Country of Origin: | China |

