Rollway Thrust Ball Bearing - 51305
Part #:51305
Catalog #:51305
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 25 mm | Outside Diameter (mm): | 52 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Radial Clearance: | Normal | Dynamic Load Rating (kN): | 35.5 kN |
| Static Load Rating (kN): | 61.5 kN | Seal Type: | Unsealed |
| Misalignment: | No | Rolling Element: | Ball |
| Cage Material: | Steel | Bore Type: | Straight |
| Number of Rows: | 1 | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Grease (rpm): | 3,000 rpm | Duplexing: | No |
| Speed (Max) Oil (rpm): | 4,300 rpm | Static Load Rating (lb): | 13,826 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 7,981 lb |
General Specifications
| UPC: | 637410090828 | Weight: | 0.36 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

