Rollway Thrust Ball Bearing - 51307
Part #:51307
Catalog #:51307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 68 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Misalignment: | No | Cage Material: | Steel |
| Seal Type: | Unsealed | Static Load Rating (kN): | 105 kN |
| Dynamic Load Rating (kN): | 55.2 kN | Radial Clearance: | Normal |
| Bore Type: | Straight | Platform: | Rollway Thrust Ball Bearings |
| Duplexing: | No | Static Load Rating (lb): | 23,605 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 3,200 rpm | Speed (Max) Grease (rpm): | 2,000 rpm |
| Dynamic Load Rating (lb): | 12,409 lb |
General Specifications
| UPC: | 637410090880 | Weight: | 0.81 LB |
| Packaged Length: | 2.68 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 2.68 IN | Country of Origin: | China |

