Rollway Thrust Ball Bearing - 51309
Part #:51309
Catalog #:51309
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 85 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Static Load Rating (kN): | 150 kN |
| Rolling Element: | Ball | Misalignment: | No |
| Cage Material: | Steel | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 75.8 kN | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Oil (rpm): | 2,600 rpm | Static Load Rating (lb): | 33,721 lb |
| Dynamic Load Rating (lb): | 17,041 lb | Speed (Max) Grease (rpm): | 1,700 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No |
General Specifications
| UPC: | 637410090958 | Weight: | 1.46 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

