Rollway Thrust Ball Bearing - 51311
Part #:51311
Catalog #:51311
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 105 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 242 kN | Cage Material: | Steel |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 115 kN |
| Radial Clearance: | Normal | Rolling Element: | Ball |
| Misalignment: | No | Number of Rows: | 1 |
| Seal Type: | Unsealed | Duplexing: | No |
| Speed (Max) Oil (rpm): | 2,200 rpm | Dynamic Load Rating (lb): | 25,853 lb |
| Speed (Max) Grease (rpm): | 1,500 rpm | Static Load Rating (lb): | 54,404 lb |
| Full Complement/Caged: | Caged | Platform: | Rollway Thrust Ball Bearings |
| Sealed: | None |
General Specifications
| UPC: | 637410091054 | Weight: | 2.79 LB |
| Packaged Length: | 4.13 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 4.13 IN | Country of Origin: | China |

