Rollway Thrust Ball Bearing - 51312
Part #:51312
Catalog #:51312
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Radial Clearance: | Normal | Rolling Element: | Ball |
| Static Load Rating (kN): | 262 kN | Dynamic Load Rating (kN): | 118 kN |
| Misalignment: | No | Seal Type: | Unsealed |
| Cage Material: | Steel | Number of Rows: | 1 |
| Bore Type: | Straight | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 26,527 lb | Speed (Max) Oil (rpm): | 2,000 rpm |
| Speed (Max) Grease (rpm): | 1,400 rpm | Platform: | Rollway Thrust Ball Bearings |
| Static Load Rating (lb): | 58,900 lb |
General Specifications
| UPC: | 637410091085 | Weight: | 3.01 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

