Rollway Thrust Ball Bearing - 51318
Part #:51318
Catalog #:51318
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 155 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Rolling Element: | Ball | Bore Type: | Straight |
| Dynamic Load Rating (kN): | 205 kN | Static Load Rating (kN): | 495 kN |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Dynamic Load Rating (lb): | 46,086 lb |
| Speed (Max) Oil (rpm): | 1,400 rpm | Static Load Rating (lb): | 111,280 lb |
| Duplexing: | No | Platform: | Rollway Thrust Ball Bearings |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed (Max) Grease (rpm): | 900 rpm |
General Specifications
| UPC: | 637410091207 | Weight: | 8.38 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 6.10 IN | Country of Origin: | China |

