Rollway Thrust Ball Bearing - 51322 M
Part #:51322 M
Catalog #:51322 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 190 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Version: | M | Static Load Rating (kN): | 807 kN |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Misalignment: | No | Cage Material: | Brass |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 304 kN |
| Speed (Max) Grease (rpm): | 850 rpm | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Oil (rpm): | 1,200 rpm | Dynamic Load Rating (lb): | 68,342 lb |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 181,421 lb |
General Specifications
| UPC: | 637410091313 | Weight: | 17.35 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 2.48 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

