Rollway Thrust Ball Bearing - 51324 M
Part #:51324 M
Catalog #:51324 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 210 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Thrust Direction: | Single |
| Version: | M | Dynamic Load Rating (kN): | 347 kN |
| Radial Clearance: | Normal | Rolling Element: | Ball |
| Seal Type: | Unsealed | Misalignment: | No |
| Static Load Rating (kN): | 977 kN | Cage Material: | Brass |
| Number of Rows: | 1 | Bore Type: | Straight |
| Speed (Max) Grease (rpm): | 800 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 78,009 lb |
| Static Load Rating (lb): | 219,638 lb | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Oil (rpm): | 1,100 rpm | Sealed: | None |
General Specifications
| UPC: | 637410091344 | Weight: | 22.93 LB |
| Packaged Length: | 8.27 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 8.27 IN | Country of Origin: | China |

