Rollway Thrust Ball Bearing - 51326 M
Part #:51326 M
Catalog #:51326 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 130 mm | Outside Diameter (mm): | 225 mm |
Technical Specifications
| Version: | M | Thrust Direction: | Single |
| Material: | 52100 Bearing Steel | Cage Material: | Brass |
| Dynamic Load Rating (kN): | 392 kN | Seal Type: | Unsealed |
| Rolling Element: | Ball | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Misalignment: | No | Static Load Rating (kN): | 1,162 kN |
| Dynamic Load Rating (lb): | 88,125 lb | Sealed: | None |
| Speed (Max) Grease (rpm): | 750 rpm | Speed (Max) Oil (rpm): | 1,000 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Static Load Rating (lb): | 261,228 lb | Platform: | Rollway Thrust Ball Bearings |
General Specifications
| UPC: | 637410091399 | Weight: | 29.76 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 2.95 IN |
| Packaged Height: | 8.86 IN | Country of Origin: | China |

