Rollway Thrust Ball Bearing - 51417 M
Part #:51417 M
Catalog #:51417 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Version: | M | Thrust Direction: | Single |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Seal Type: | Unsealed | Static Load Rating (kN): | 857 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 349 kN |
| Rolling Element: | Ball | Radial Clearance: | Normal |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 1,200 rpm | Speed (Max) Grease (rpm): | 850 rpm |
| Dynamic Load Rating (lb): | 78,458 lb | Platform: | Rollway Thrust Ball Bearings |
| Static Load Rating (lb): | 192,661 lb | Duplexing: | No |
General Specifications
| UPC: | 637410091283 | Weight: | 20.83 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 2.83 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

