Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-24-A
Part #:CT24A
Catalog #:CT-24-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 4.875 in | Overall Width (in): | 1.25 in |
| Outside Diameter [Shaft Plate] (in): | 4.875 in | Bore Size (in): | 2.7650 in |
| Weathershed Width (in): | 1.13 in | Designed Hook Shank Diameter (in): | 2.75 in |
| Fitting Height (in): | 0.41 in | Shaft Plate OD (in): | 4.76 in |
| Outside Diameter (in): | 4.875 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Cylindrical Thrust |
| Static Load Rating (lb): | 121,300 lb | Profile: | Complete Assembly |
| Separable: | Inner/Outer ring-both sides | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410014954 | Weight: | 4.60 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

