Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-27-B
Part #:CT27B
Catalog #:CT-27-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 6.156 in | Overall Width (in): | 1.625 in |
| Bore Size (in): | 3.5150 in | Outside Diameter [Shaft Plate] (in): | 6.156 in |
| Outside Diameter (in): | 6.156 in | Shaft Plate OD (in): | 5.97 in |
| Designed Hook Shank Diameter (in): | 3.5 in | Fitting Height (in): | 0.41 in |
| Weathershed Width (in): | 1.5 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Cylindrical Thrust | Static Load Rating (lb): | 203,410 lb |
| Sealed: | None | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes | Profile: | Complete Assembly |
| Snap Ring: | No |
General Specifications
| UPC: | 637410014978 | Weight: | 8.92 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.90 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

