Rollway Thrust Cylindrical Roller Bearing – Caged Roller - CT-27-C
Part #:CT27C
Catalog #:CT-27-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 6.187 in | Overall Width (in): | 1.75 in |
| Outside Diameter [Shaft Plate] (in): | 6.187 in | Bore Size (in): | 3.2650 in |
| Shaft Plate OD (in): | 5.97 in | Weathershed Width (in): | 1.63 in |
| Designed Hook Shank Diameter (in): | 3.25 in | Fitting Height (in): | 0.41 in |
| Outside Diameter (in): | 6.187 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Platform: | Cylindrical Thrust | Duplexing: | No |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 212,960 lb |
| Sealed: | None | Retainer: | Yes |
| Profile: | Complete Assembly | Snap Ring: | No |
| Separable: | Inner/Outer ring-both sides |
General Specifications
| UPC: | 637410014985 | Weight: | 10.76 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 3.40 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

