Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-730
Part #:T730
Catalog #:T-730
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 6 in | Overall Width (in): | 1.375 in |
| Outside Diameter [Shaft Plate] (in): | 6 in | Housing & Shaft Fillet (in): | 0.062 in |
| Bore Size (in): | 3 in | Fitting Height (in): | 0.41 in |
| Outside Diameter (in): | 6 in | Shaft Plate OD (in): | 5.88 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Sealed: | None | Dynamic Load Rating (lb): | 82,200 lb |
| Static Load Rating (lb): | 82,200 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Thrust |
| Separable: | Inner/Outer ring-both sides | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Plate Thickness (in): | 0.38 in | Housing to Clear Radius (in): | 0.062 in |
| Housing Plate Bore (in): | 3.25 in |
General Specifications
| UPC: | 637410036178 | Weight: | 8.09 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 2.90 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

