Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-743
Part #:T743
Catalog #:T-743
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 9 in | Overall Width (in): | 2 in |
| Housing & Shaft Fillet (in): | 0.125 in | Bore Size (in): | 6 in |
| Outside Diameter [Shaft Plate] (in): | 9 in | Shaft Plate OD (in): | 8.75 in |
| Fitting Height (in): | 0.41 in | Outside Diameter (in): | 9 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Dynamic Load Rating (lb): | 130,600 lb | Duplexing: | No |
| Platform: | Cylindrical Thrust | Static Load Rating (lb): | 130,600 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Separable: | Inner/Outer ring-both sides | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Plate Thickness (in): | 0.56 in | Housing Plate Bore (in): | 6.38 in |
| Housing to Clear Radius (in): | 0.125 in |
General Specifications
| UPC: | 637410036505 | Weight: | 17.86 LB |
| Packaged Length: | 12.80 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 5.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

