Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-750
Part #:T750
Catalog #:T-750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 14 in | Overall Width (in): | 3 in |
| Housing & Shaft Fillet (in): | 0.25 in | Bore Size (in): | 7 in |
| Outside Diameter [Shaft Plate] (in): | 14 in | Fitting Height (in): | 0.41 in |
| Outside Diameter (in): | 14 in | Shaft Plate OD (in): | 13.75 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Cylindrical Thrust | Dynamic Load Rating (lb): | 436,200 lb |
| Sealed: | None | Static Load Rating (lb): | 436,200 lb |
| Separable: | Inner/Outer ring-both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Housing Plate Bore (in): | 7.38 in | Plate Thickness (in): | 0.88 in |
| Housing to Clear Radius (in): | 0.25 in |
General Specifications
| UPC: | 637410036697 | Weight: | 88.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

