Rollway Thrust Cylindrical Roller Bearing – Caged Roller - T-756-202
Part #:T756202
Catalog #:T-756-202
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 20.5 in | Overall Width (in): | 4.5 in |
| Bore Size (in): | 8.7500 in | Outside Diameter [Shaft Plate] (in): | 20.5 in |
| Housing & Shaft Fillet (in): | 0.187 in | Shaft Plate OD (in): | 20.25 in |
| Outside Diameter (in): | 20.5 in | Fitting Height (in): | 0.41 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Sealed: | None | Static Load Rating (lb): | 1,270,500 lb |
| Platform: | Cylindrical Thrust | Duplexing: | No |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes | Housing to Clear Radius (in): | 0.187 in |
| Housing Plate Bore (in): | 9 in | Plate Thickness (in): | 1 in |
General Specifications
| UPC: | 637410036871 | Weight: | 303.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 20.50 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

