Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-16
Part #:WCT16
Catalog #:WCT-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 3.593 in | Overall Width (in): | 0.812 in |
| Bore Size (in): | 1.9520 in | Outside Diameter [Shaft Plate] (in): | 3.593 in |
| Fitting Height (in): | 0.41 in | Designed Hook Shank Diameter (in): | 1.938 in |
| Shaft Plate OD (in): | 3.22 in | Outside Diameter (in): | 3.593 in |
| Weathershed Width (in): | 0.69 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Duplexing: | No | Static Load Rating (lb): | 65,310 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Cylindrical Thrust | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410044821 | Weight: | 1.72 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 3.40 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

