Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-19
Part #:WCT19
Catalog #:WCT-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 4.25 in | Overall Width (in): | 1 in |
| Outside Diameter [Shaft Plate] (in): | 4.25 in | Bore Size (in): | 2.2650 in |
| Designed Hook Shank Diameter (in): | 2.25 in | Fitting Height (in): | 0.41 in |
| Weathershed Width (in): | 0.88 in | Outside Diameter (in): | 4.25 in |
| Shaft Plate OD (in): | 3.86 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Platform: | Cylindrical Thrust | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 72,970 lb | Duplexing: | No |
| Sealed: | None | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410044845 | Weight: | 2.63 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 2.20 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

