Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-23
Part #:WCT23
Catalog #:WCT-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 4.843 in | Overall Width (in): | 1 in |
| Bore Size (in): | 2.7650 in | Outside Diameter [Shaft Plate] (in): | 4.843 in |
| Fitting Height (in): | 0.41 in | Shaft Plate OD (in): | 4.45 in |
| Weathershed Width (in): | 0.88 in | Outside Diameter (in): | 4.843 in |
| Designed Hook Shank Diameter (in): | 2.75 in |
Technical Specifications
| Thrust Direction: | Single | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Static Load Rating (lb): | 93,820 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Cylindrical Thrust |
| Sealed: | None | Separable: | Inner/Outer ring-both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410044869 | Weight: | 3.42 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 2.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

