Rollway Thrust Cylindrical Roller Bearing – Caged Roller - WCT-39-A
Part #:WCT39A
Catalog #:WCT-39-A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outside Diameter [Shaft Washer] (in): | 9.375 in | Overall Width (in): | 2.25 in |
| Bore Size (in): | 5.0150 in | Outside Diameter [Shaft Plate] (in): | 9.375 in |
| Shaft Plate OD (in): | 8.97 in | Designed Hook Shank Diameter (in): | 5 in |
| Weathershed Width (in): | 2.13 in | Fitting Height (in): | 0.41 in |
| Outside Diameter (in): | 9.375 in |
Technical Specifications
| Bore Type: | Straight | Thrust Direction: | Single |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Static Load Rating (lb): | 628,470 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Cylindrical Thrust | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner/Outer ring-both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410044975 | Weight: | 29.90 LB |
| Packaged Length: | 12.90 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 4.20 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

