Rollway Thrust Spherical Roller Bearing - 29238 EM
Part #:29238 EM
Catalog #:29238 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 190 mm | Overall Width (in): | 1.89 in |
| Outside Diameter (mm): | 270 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Version: | EM - increased load capacity with brass cage | Dynamic Load Rating (kN): | 518 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C0 | Rolling Element: | Spherical Roller |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Static Load Rating (kN): | 2,460 kN | Duplexing: | No |
| Static Load Rating (lb): | 553,030 lb | Platform: | Spherical Thrust |
| Speed [Max] Oil (RPM): | 1,300 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 116,451 lb | Sealed: | None |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410073555 | Weight: | 17.53 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 1.89 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

